How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AA: | 12.06 |
| AF: | 0.25 | AE2: | 0.57 |
| LL: | 2.95 in | G: | 2.87 |
| LQ1: | 6.75 in | AK: | 8.5 |
| AB: | 5.57 | AG: | 6.31 |
| I: | 5.02 in | T: | 1.625 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | BD: | 9 |
| V: | 2.51 in | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 26 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 1.03 | Output Diameter (in): | 1.625 in |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

