How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 5.02 in |
| T: | 1.625 | V: | 2.51 in |
| LQ: | 5.88 in | AE2: | 0.57 |
| AA: | 12.06 | AG: | 6.31 |
| BE: | 0.38 in | AK: | 4.5 |
| G: | 2.87 | BD: | 5.88 |
| AF: | 0.25 | D: | 4.19 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| AJ: | 5.88 | AB: | 5.57 |
| P: | 3.51 in | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output RPM: | 175 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 7.03 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Model Code: | 32YF |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

