How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | H: | 0.53 in |
| G: | 2.87 | AF: | 0.25 |
| AB: | 5.57 | AG: | 6.31 |
| AK: | 4.5 | V: | 2.51 in |
| BD: | 5.88 | AE2: | 0.57 |
| D: | 4.19 | AA: | 12.06 |
| T: | 1.625 | LL: | 2.95 in |
| BF: | 0.41 | BE: | 0.38 in |
| I: | 5.02 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | LQ: | 5.88 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 17.5 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 0.691 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

