How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AB: | 5.57 |
| H: | 0.53 in | LQ: | 5.88 in |
| V: | 2.51 in | G: | 2.87 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| T: | 1.625 | I: | 5.02 in |
| LL: | 2.95 in | AJ: | 5.88 |
| BE: | 0.38 in | D: | 4.19 |
| BD: | 5.88 | AE2: | 0.57 |
| AF: | 0.25 | BF: | 0.41 |
| AK: | 4.5 | AG: | 6.31 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output RPM: | 17.5 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.691 | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Assembly: | YF-1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

