How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| LL: | 2.95 in | BD: | 5.88 |
| P: | 3.51 in | AB: | 5.57 |
| T: | 1.625 | BF: | 0.41 |
| AF: | 0.25 | D: | 4.19 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| LQ: | 5.88 in | BE: | 0.38 in |
| AE2: | 0.57 | AA: | 12.06 |
| AG: | 6.31 | G: | 2.87 |
| V: | 2.51 in | AK: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 26 | Series Code: | OE |
| Center Distance (in): | 3.25 | Output RPM: | 117 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.28 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

