How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | V: | 2.51 in |
| BF: | 0.41 | AJ: | 5.88 |
| AK: | 4.5 | LL: | 2.95 in |
| P: | 3.51 in | AE2: | 0.57 |
| AA: | 12.06 | D: | 4.19 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AF: | 0.25 | AB: | 5.57 |
| H: | 0.53 in | LQ: | 5.88 in |
| G: | 2.87 | BD: | 5.88 |
| BE: | 0.38 in | AG: | 6.31 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Assembly: | YF-1 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

