How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| G: | 2.87 | V: | 2.51 in |
| LL: | 2.95 in | AF: | 0.25 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | H: | 0.53 in |
| D: | 4.19 | AA: | 12.06 |
| AB: | 5.57 | T: | 1.625 |
| I: | 5.02 in | BD: | 5.88 |
| AE2: | 0.57 | AG: | 6.31 |
| LQ: | 5.88 in | P: | 3.51 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 3 | Output RPM: | 58.3 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Bore Code: | 26 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

