How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 2.51 in |
| H: | 0.53 in | BD: | 5.88 |
| AE2: | 0.57 | BE: | 0.38 in |
| AB: | 5.57 | P: | 3.51 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| T: | 1.625 | G: | 2.87 |
| AK: | 4.5 | AA: | 12.06 |
| I: | 5.02 in | AG: | 6.31 |
| BF: | 0.41 | AF: | 0.25 |
| LQ: | 5.88 in | LL: | 2.95 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 32YF |
| Output Shaft Direction: | 1 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 2.35 | Series Code: | OE |
| Assembly: | YF-1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

