How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.625 |
| G: | 2.87 | BE: | 0.38 in |
| P: | 3.51 in | I: | 5.02 in |
| D: | 4.19 | LQ: | 5.88 in |
| V: | 2.51 in | H: | 0.53 in |
| AA: | 12.06 | LL: | 2.95 in |
| AK: | 4.5 | AJ: | 5.88 |
| AE2: | 0.57 | AB: | 5.57 |
| AF: | 0.25 | AG: | 6.31 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.57 |
| Output RPM: | 29.2 | Model Code: | 32YF |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

