How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BF: | 0.41 |
| AG: | 6.31 | AE2: | 0.57 |
| AB: | 5.57 | H: | 0.53 in |
| I: | 5.02 in | AF: | 0.25 |
| D: | 4.19 | LQ: | 5.88 in |
| BD: | 5.88 | T: | 1.625 |
| LL: | 2.95 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| AA: | 12.06 | V: | 2.51 in |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.03 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

