How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AB: | 5.57 |
| BE: | 0.38 in | AF: | 0.25 |
| BD: | 5.88 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AE2: | 0.57 | AA: | 12.06 |
| T: | 1.688 | AK: | 4.5 |
| P: | 3.51 in | BF: | 0.41 |
| LQ: | 5.88 in | D: | 4.19 |
| H: | 0.53 in | AG: | 6.31 |
| I: | 5.02 in | V: | 2.51 in |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Bore Code: | 27 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 7.03 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Model Code: | 32YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

