How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BD: | 5.88 |
| LL: | 2.95 in | I: | 5.02 in |
| AF: | 0.25 | BF: | 0.41 |
| LQ: | 5.88 in | AB: | 5.57 |
| AE2: | 0.57 | AK: | 4.5 |
| BE: | 0.38 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| H: | 0.53 in | D: | 4.19 |
| AA: | 12.06 | AG: | 6.31 |
| T: | 1.688 | P: | 3.51 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.691 | Output Diameter (in): | 1.688 in |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Bore Code: | 27 | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

