How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AK: | 4.5 |
| H: | 0.53 in | V: | 2.51 in |
| AA: | 12.06 | D: | 4.19 |
| AB: | 5.57 | LL: | 2.95 in |
| AG: | 6.31 | I: | 5.02 in |
| BD: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | P: | 3.51 in |
| AJ: | 5.88 | G: | 2.87 |
| LQ: | 5.88 in | AF: | 0.25 |
| Center Distance (in): | 3.25 in | T: | 1.688 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 32YF |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 5.28 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Bore Code: | 27 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series Code: | OE |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output RPM: | 117 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

