How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AA: | 12.06 |
| LL: | 2.95 in | D: | 4.19 |
| AG: | 6.31 | G: | 2.87 |
| T: | 1.688 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | BD: | 5.88 |
| V: | 2.51 in | BE: | 0.38 in |
| LQ: | 5.88 in | BF: | 0.41 |
| AJ: | 5.88 | AF: | 0.25 |
| AE2: | 0.57 | H: | 0.53 in |
| AB: | 5.57 | I: | 5.02 in |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 32YF | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Bore Code: | 27 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 5.28 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

