How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AG: | 6.31 |
| D: | 4.19 | H: | 0.53 in |
| T: | 1.688 | AF: | 0.25 |
| P: | 3.51 in | LQ: | 5.88 in |
| AJ: | 5.88 | G: | 2.87 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| BD: | 5.88 | AB: | 5.57 |
| AE2: | 0.57 | I: | 5.02 in |
| BE: | 0.38 in | BF: | 0.41 |
| LL: | 2.95 in | AK: | 4.5 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Ratio Range: | 15:1 |
| Output RPM: | 117 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.28 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

