How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AJ: | 5.88 |
| V: | 2.51 in | AB: | 5.57 |
| H: | 0.53 in | G: | 2.87 |
| BD: | 5.88 | T: | 1.688 |
| AF: | 0.25 | BE: | 0.38 in |
| LL: | 2.95 in | AK: | 4.5 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| LQ: | 5.88 in | AE2: | 0.57 |
| AA: | 12.06 | AG: | 6.31 |
| BF: | 0.41 | D: | 4.19 |
Technical Specifications
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YF |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3.25 |
| Ratio: | 15:1 | Bore Code: | 27 |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 5.28 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 117 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

