How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | D: | 4.19 |
| AG: | 6.31 | H: | 0.53 in |
| AK: | 4.5 | T: | 1.688 |
| V: | 2.51 in | G: | 2.87 |
| AJ: | 5.88 | P: | 3.51 in |
| AF: | 0.25 | AB: | 5.57 |
| LQ: | 5.88 in | AE2: | 0.57 |
| I: | 5.02 in | LL: | 2.95 in |
| BF: | 0.41 | BD: | 5.88 |
Technical Specifications
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Bore Code: | 27 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.19 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 32YF | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

