How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | D: | 4.19 |
| AF: | 0.25 | LQ: | 5.88 in |
| AA: | 12.06 | P: | 3.51 in |
| LL: | 2.95 in | I: | 5.02 in |
| H: | 0.53 in | V: | 2.51 in |
| AK: | 4.5 | G: | 2.87 |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 1.688 | BE: | 0.38 in |
| BD: | 5.88 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
Technical Specifications
| Motor Frame Size: | 140TC | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 3.47 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Model Code: | 32YF | Assembly: | YF-1 |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

