How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | I: | 5.02 in |
| BD: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | LL: | 2.95 in |
| AE2: | 0.57 | LQ: | 5.88 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AB: | 5.57 | V: | 2.51 in |
| BF: | 0.41 | AA: | 12.06 |
| AJ: | 5.88 | G: | 2.87 |
| AG: | 6.31 | H: | 0.53 in |
| T: | 1.688 | D: | 4.19 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Ratio Range: | 30:1 | Model Code: | 32YF |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Bore Code: | 27 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3 | Input RPM: | 1,750 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

