How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | G: | 2.87 |
| BE: | 0.38 in | AK: | 4.5 |
| P: | 3.51 in | D: | 4.19 |
| BF: | 0.41 | T: | 1.688 |
| I: | 5.02 in | BD: | 5.88 |
| AA: | 12.06 | AB: | 5.57 |
| H: | 0.53 in | AG: | 6.31 |
| V: | 2.51 in | AE2: | 0.57 |
| LL: | 2.95 in | LQ: | 5.88 in |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

