How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| T: | 1.688 | AJ: | 5.88 |
| BE: | 0.38 in | LQ: | 5.88 in |
| BD: | 5.88 | D: | 4.19 |
| G: | 2.87 | V: | 2.51 in |
| AF: | 0.25 | AE2: | 0.57 |
| LL: | 2.95 in | BF: | 0.41 |
| AK: | 4.5 | P: | 3.51 in |
| AA: | 12.06 | AG: | 6.31 |
Technical Specifications
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Ratio Range: | 30:1 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 3 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

