How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 2.87 |
| H: | 0.53 in | AG: | 6.31 |
| LQ: | 5.88 in | D: | 4.19 |
| I: | 5.02 in | BD: | 5.88 |
| AA: | 12.06 | AF: | 0.25 |
| V: | 2.51 in | BF: | 0.41 |
| P: | 3.51 in | LL: | 2.95 in |
| AJ: | 5.88 | T: | 1.688 |
| BE: | 0.38 in | AB: | 5.57 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output RPM: | 43.8 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.35 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

