How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | D: | 4.19 |
| G: | 2.87 | BD: | 5.88 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AG: | 6.31 |
| BE: | 0.38 in | AB: | 5.57 |
| AE2: | 0.57 | H: | 0.53 in |
| I: | 5.02 in | AJ: | 5.88 |
| T: | 1.688 | AK: | 4.5 |
| BF: | 0.41 | LQ: | 5.88 in |
| AA: | 12.06 | P: | 3.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 27 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.35 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Ratio Range: | 40:1 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Series Code: | OE |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

