How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | T: | 1.688 |
| V: | 2.51 in | BF: | 0.41 |
| G: | 2.87 | AA: | 12.06 |
| AE2: | 0.57 | D: | 4.19 |
| LQ: | 5.88 in | AF: | 0.25 |
| AB: | 5.57 | LL: | 2.95 in |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AG: | 6.31 |
| BE: | 0.38 in | BD: | 5.88 |
| AJ: | 5.88 | I: | 5.02 in |
Technical Specifications
| Ratio: | 5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 5:1 | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.14 | Assembly: | YF-1 |
| Output RPM: | 339 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

