How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| D: | 4.19 | LQ: | 5.88 in |
| LL: | 2.95 in | AF: | 0.25 |
| AA: | 12.06 | AG: | 6.31 |
| V: | 2.51 in | T: | 1.688 |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| I: | 5.02 in | P: | 3.51 in |
| AB: | 5.57 | BE: | 0.38 in |
| G: | 2.87 | BD: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 9.14 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Model Code: | 32YF |
| Ratio Range: | 5:1 | Bore Code: | 27 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.688 in |
| Ratio: | 5:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

