How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AA: | 12.06 |
| AK: | 4.5 | BF: | 0.41 |
| AB: | 5.57 | BE: | 0.38 in |
| V: | 2.51 in | I: | 5.02 in |
| AF: | 0.25 | AJ: | 5.88 |
| T: | 1.688 | H: | 0.53 in |
| D: | 4.19 | LL: | 2.95 in |
| G: | 2.87 | LQ: | 5.88 in |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| BD: | 5.88 | AE2: | 0.57 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 32YF |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 9.14 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 339 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Ratio Range: | 5:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

