How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AA: | 12.06 |
| BE: | 0.38 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| AE2: | 0.57 | AK: | 4.5 |
| AB: | 5.57 | LQ: | 5.88 in |
| I: | 5.02 in | H: | 0.53 in |
| LL: | 2.95 in | BF: | 0.41 |
| D: | 4.19 | T: | 1.688 |
| G: | 2.87 | V: | 2.51 in |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Model Code: | 32YF | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Ratio: | 60:1 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.57 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

