How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| AG: | 6.31 | G: | 2.87 |
| D: | 4.19 | BF: | 0.41 |
| AF: | 0.25 | AJ: | 5.88 |
| T: | 1.688 | LL: | 2.95 in |
| P: | 3.51 in | AK: | 4.5 |
| LQ: | 5.88 in | AB: | 5.57 |
| I: | 5.02 in | AE2: | 0.57 |
| BE: | 0.38 in | V: | 2.51 in |
| BD: | 5.88 | AA: | 12.06 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Bore Code: | 27 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 7.84 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

