How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LQ: | 5.88 in |
| P: | 3.51 in | AE2: | 0.57 |
| BD: | 5.88 | AF: | 0.25 |
| BE: | 0.38 in | D: | 4.19 |
| H: | 0.53 in | T: | 1.688 |
| BF: | 0.41 | AB: | 5.57 |
| AA: | 12.06 | I: | 5.02 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | LL: | 2.95 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 1.03 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Product Type: | Right Angle | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

