How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | H: | 0.53 in |
| BF: | 0.53 | I: | 5.02 in |
| AB: | 5.57 | P: | 3.51 in |
| BE1: | 0.5 in | BD: | 9 |
| AE2: | 0.57 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| AA: | 12.06 | AF: | 0.25 |
| T: | 1.688 | V: | 2.51 in |
| AG: | 6.31 | D: | 4.19 |
| AK: | 8.5 | G: | 2.87 |
Technical Specifications
| Assembly: | YF-1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Model Code: | 32YF |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.691 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Bore Code: | 27 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

