How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 6.31 |
| I: | 5.02 in | BE1: | 0.5 in |
| BD: | 9 | P: | 3.51 in |
| H: | 0.53 in | T: | 1.688 |
| G: | 2.87 | AE2: | 0.57 |
| BF: | 0.53 | D: | 4.19 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| LL: | 2.95 in | AF: | 0.25 |
| AA: | 12.06 | LQ1: | 6.31 in |
| V: | 2.51 in | AB: | 5.57 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YF | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 0.691 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

