How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 12.06 |
| G: | 2.87 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| P: | 3.51 in | I: | 5.02 in |
| BF: | 0.53 | AE2: | 0.57 |
| BD: | 9 | AF: | 0.25 |
| LL: | 2.95 in | V: | 2.51 in |
| T: | 1.688 | AB: | 5.57 |
| AJ: | 7.25 | BE1: | 0.5 in |
| H: | 0.53 in | LQ1: | 6.31 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 5.28 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

