How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BD: | 9 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | D: | 4.19 |
| AK: | 8.5 | T: | 1.688 |
| LL: | 2.95 in | AF: | 0.25 |
| BE1: | 0.5 in | AG: | 6.31 |
| P: | 3.51 in | BF: | 0.53 |
| I: | 5.02 in | AA: | 12.06 |
| AB: | 5.57 | AJ: | 7.25 |
| H: | 0.53 in | LQ1: | 6.31 in |
Technical Specifications
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Ratio: | 20:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 4.19 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

