How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | I: | 5.02 in |
| H: | 0.53 in | V: | 2.51 in |
| AB: | 5.57 | AE2: | 0.57 |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | LQ1: | 6.31 in |
| AG: | 6.31 | BD: | 9 |
| BE1: | 0.5 in | P: | 3.51 in |
| G: | 2.87 | AA: | 12.06 |
| LL: | 2.95 in | D: | 4.19 |
| AF: | 0.25 | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.47 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Bore Code: | 27 | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Model Code: | 32YF |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

