How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AG: | 6.31 |
| AK: | 8.5 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| T: | 1.688 | V: | 2.51 in |
| AJ: | 7.25 | AF: | 0.25 |
| BE1: | 0.5 in | I: | 5.02 in |
| BD: | 9 | AE2: | 0.57 |
| H: | 0.53 in | G: | 2.87 |
| D: | 4.19 | LQ1: | 6.31 in |
| AB: | 5.57 | P: | 3.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Bore Code: | 27 | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 3.47 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Series Code: | OE | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

