How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | BE1: | 0.5 in |
| LL: | 2.95 in | T: | 1.688 |
| AB: | 5.57 | BD: | 9 |
| D: | 4.19 | LQ1: | 6.31 in |
| V: | 2.51 in | G: | 2.87 |
| AJ: | 7.25 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| AG: | 6.31 | H: | 0.53 in |
| AF: | 0.25 | AE2: | 0.57 |
| P: | 3.51 in | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 32YF |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Bore Code: | 27 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

