How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AF: | 0.25 |
| LL: | 2.95 in | V: | 2.51 in |
| I: | 5.02 in | BF: | 0.53 |
| P: | 3.51 in | BD: | 9 |
| T: | 1.688 | AB: | 5.57 |
| LQ1: | 6.31 in | H: | 0.53 in |
| AE2: | 0.57 | BE1: | 0.5 in |
| G: | 2.87 | D: | 4.19 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AG: | 6.31 | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Assembly: | YF-1 | Output RPM: | 43.8 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.35 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | 32YF | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

