How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 1.688 |
| V: | 2.51 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| P: | 3.51 in | AF: | 0.25 |
| AB: | 5.57 | G: | 2.87 |
| D: | 4.19 | BD: | 9 |
| I: | 5.02 in | LL: | 2.95 in |
| LQ1: | 6.31 in | AA: | 12.06 |
| AE2: | 0.57 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.35 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio: | 40:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Output RPM: | 43.8 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Model Code: | 32YF |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

