How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AA: | 12.06 |
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | V: | 2.51 in |
| BF: | 0.53 | LL: | 2.95 in |
| I: | 5.02 in | G: | 2.87 |
| LQ1: | 6.31 in | AG: | 6.31 |
| P: | 3.51 in | AF: | 0.25 |
| BD: | 9 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| AB: | 5.57 | D: | 4.19 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Bore Code: | 27 | Model Code: | 32YF |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.688 in | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output RPM: | 339 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 9.14 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

