How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 5.57 |
| G: | 2.87 | BE1: | 0.5 in |
| D: | 4.19 | LQ1: | 6.31 in |
| AA: | 12.06 | LL: | 2.95 in |
| AF: | 0.25 | BD: | 9 |
| V: | 2.51 in | AJ: | 7.25 |
| AG: | 6.31 | P: | 3.51 in |
| AE2: | 0.57 | AK: | 8.5 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| T: | 1.688 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 9.14 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Model Code: | 32YF |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Bore Code: | 27 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Output RPM: | 339 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

