How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | LL: | 2.95 in |
| H: | 0.53 in | AG: | 6.31 |
| AF: | 0.25 | AE2: | 0.57 |
| BF: | 0.53 | LQ1: | 6.31 in |
| AJ: | 7.25 | AA: | 12.06 |
| AK: | 8.5 | P: | 3.51 in |
| D: | 4.19 | BE1: | 0.5 in |
| G: | 2.87 | I: | 5.02 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| T: | 1.688 | BD: | 9 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output RPM: | 35 | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 1.91 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

