How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BD: | 9 |
| BE1: | 0.5 in | H: | 0.53 in |
| AE2: | 0.57 | P: | 3.51 in |
| AA: | 12.06 | T: | 1.688 |
| AB: | 5.57 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AJ: | 7.25 | BF: | 0.53 |
| I: | 5.02 in | V: | 2.51 in |
| AK: | 8.5 | AF: | 0.25 |
| AG: | 6.31 | LQ1: | 6.31 in |
Technical Specifications
| Center Distance (in): | 3.25 | Bore Code: | 27 |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.57 | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series Code: | OE | Output RPM: | 29.2 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

