How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | P: | 3.51 in |
| V: | 2.51 in | I: | 5.02 in |
| AB: | 5.57 | AF: | 0.25 |
| AE2: | 0.57 | AG: | 6.31 |
| G: | 2.87 | D: | 4.19 |
| H: | 0.53 in | BF: | 0.53 |
| BD: | 9 | AJ: | 7.25 |
| T: | 1.688 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| AK: | 8.5 | AA: | 12.06 |
Technical Specifications
| Assembly: | YF-1 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 1.03 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

