How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | AA: | 12.06 |
| LL: | 2.95 in | AE2: | 0.57 |
| AB: | 5.57 | AG: | 6.31 |
| I: | 5.02 in | AF: | 0.25 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| T: | 1.688 | BD: | 9 |
| BF: | 0.53 | G: | 2.87 |
| D: | 4.19 | V: | 2.51 in |
| AK: | 8.5 | H: | 0.53 in |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 7.03 |
| Ratio: | 10:1 | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Model Code: | 32YF |
| Output RPM: | 175 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Series Code: | OE |
| Ratio Range: | 10:1 | Input Bore (C Face): | 1.375 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

