How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AF: | 0.25 |
| AG: | 6.31 | LQ1: | 6.75 in |
| AA: | 12.06 | BE1: | 0.5 in |
| AE2: | 0.57 | H: | 0.53 in |
| BD: | 9 | BF: | 0.53 |
| LL: | 2.95 in | D: | 4.19 |
| T: | 1.688 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | G: | 2.87 |
| P: | 3.51 in | AK: | 8.5 |
| AJ: | 7.25 | I: | 5.02 in |
Technical Specifications
| Model Code: | 32YF | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.691 |
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

