How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LQ1: | 6.75 in |
| AK: | 8.5 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| LL: | 2.95 in | AA: | 12.06 |
| P: | 3.51 in | BD: | 9 |
| T: | 1.688 | G: | 2.87 |
| I: | 5.02 in | AE2: | 0.57 |
| BE1: | 0.5 in | AJ: | 7.25 |
| D: | 4.19 | H: | 0.53 in |
| AG: | 6.31 | AB: | 5.57 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.691 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Assembly: | YF-1 |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Ratio: | 100:1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

