How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | LQ1: | 6.75 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| BD: | 9 | LL: | 2.95 in |
| T: | 1.688 | P: | 3.51 in |
| G: | 2.87 | V: | 2.51 in |
| D: | 4.19 | BE1: | 0.5 in |
| AA: | 12.06 | AJ: | 7.25 |
| BF: | 0.53 | AK: | 8.5 |
| H: | 0.53 in | AG: | 6.31 |
| AF: | 0.25 | AE2: | 0.57 |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Model Code: | 32YF | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 5.28 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Bore Code: | 27 | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

