How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | H: | 0.53 in |
| G: | 2.87 | BF: | 0.53 |
| AF: | 0.25 | AA: | 12.06 |
| LL: | 2.95 in | AB: | 5.57 |
| BE1: | 0.5 in | I: | 5.02 in |
| P: | 3.51 in | BD: | 9 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | LQ1: | 6.75 in |
| AK: | 8.5 | T: | 1.688 |
| AJ: | 7.25 | D: | 4.19 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Bore Code: | 27 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Model Code: | 32YF |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Ratio: | 20:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.19 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

