How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | I: | 5.02 in |
| LL: | 2.95 in | P: | 3.51 in |
| AB: | 5.57 | G: | 2.87 |
| BD: | 9 | LQ1: | 6.75 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | D: | 4.19 |
| AF: | 0.25 | T: | 1.688 |
| AA: | 12.06 | V: | 2.51 in |
| BF: | 0.53 | AK: | 8.5 |
| H: | 0.53 in | AE2: | 0.57 |
Technical Specifications
| Series Code: | OE | Model Code: | 32YF |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Ratio Range: | 25:1 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.47 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

