How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AK: | 8.5 |
| LL: | 2.95 in | P: | 3.51 in |
| AF: | 0.25 | H: | 0.53 in |
| AB: | 5.57 | T: | 1.688 |
| AJ: | 7.25 | BD: | 9 |
| V: | 2.51 in | BE1: | 0.5 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| G: | 2.87 | BF: | 0.53 |
| D: | 4.19 | AE2: | 0.57 |
| LQ1: | 6.75 in | I: | 5.02 in |
Technical Specifications
| Motor Frame Size: | 210TC | Model Code: | 32YF |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 70 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.47 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

